Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Planete 2000 - Self-contained beam light

The high intensity light source (2000lm) and multi directional lamp heads provide efficient illumination of long escape routes or anti-panic lighting of large areas with high height of installation.

Planete 2000 is suitable for warehouse, industry, high ceiling commercial and sport areas. Low weight, keyhole holes for fixing and hinged front access door make the installation easy.

This 10 years lifetime range has benefited from an eco-design in order to meet the latest environmental standards. The use of LEDs, long life components, automatic testing and monitoring devices (CGLine+) significantly reduce the operating and maintenance costs of the installation.

Planete 2000 - Self-contained beam light
Powerful
Light output of 2000 lumens thanks to 2 LED lamp heads
Long lasting
No replacement of spareparts needed for 10 years
Latest technology
Automatic testing and monitoring with CGLine+

Features

  • 2000lm light output
  • 1h duration
  • Eco-friendly, low consumption
  • CGLine+ technology
  • Degree of protection IP42 and IP65
  • Multiple cable entries
  • Key hole slots for fixing and low weight  for ease of installation
  • Wall, ceiling or recessed mounting options

High intensity light for large areas with tall ceilings

Featuring a built-in light diffuser, the Planete 2000's intense LED beam are specifically designed for anti-panic emergency safety lighting of applications including concert halls, warehouses, shopping malls, industrial units and stadiums.

High degree of protection from water, dust and impacts

Ingress protected to IP65, the Planete 2000 range also features IK07 impact resistance making it suited for areas with high levels of water, dust and generally areas where robust construction is required.

Simply the most flexible, reliable monitoring for peace of mind

The Planete 2000 luminaires can be reliably and efficiently monitored thanks to CGLine+ technology.

Paint Customization

Perfect integration of self-contained into buildings' architecture is always a challenge.

Eaton helps you meet this challenge with a range of painted luminaires housing and accessories available in 3 core colours. Others available on request.

  • Colored self-contained emergency lighting luminaires
  • Colored recessed bases
  • Specific integrating or fastening systems
How to buy from Eaton