Self-contained
Planete 400 Disc - Self-contained safety luminaire
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Planete 400 Disc - Self-contained safety luminaire

The Planete 400 Disc enables especially efficient escape route lighting. The uniform illumination of the light guide provides a non-glare lighting output.

We have created a slender design with only 25mm depth and high uniformity of the light output area. A special snapping mechanism allows the luminaire to be opened or closed easily and safely. The diffuse and symmetric light distribution enables universal use on both ceiling and wall.

This 10 years lifetime range has benefited from an eco-design in order to meet the latest environmental standards. The use of LEDs, long life components, automatic testing and monitoring devices (CGLine+) significantly reduce the operating and maintenance costs of the installation.

Slender design
Very slim luminaire with only 25mm depth
Long lasting
No replacement of spareparts needed for 10 years
Latest technology
Automatic testing and monitoring with CGLine+

Features

  • Attractive design, slim housing
  • 360lm light output
  • 1h duration
  • CGLine+ technology
  • Minimal glare thanks to light guide
  • Recessed-mounting trim option
  • First fixed base for quick and easy mounting
  • Eco-friendly, low consumption

Straightforward at every step

Every step of installation and maintenance was considered when developing the Planete 400 Disc safety light. A unique snapping mechanism removes the need for screws and provides easy access. While an in-built housing for the metal cable thread makes mounting quick and uncomplicated.

Simply the most flexible, reliable monitoring for peace of mind

The Planete 400 Disc luminaires can be reliably and efficiently monitored thanks to CGLine+ technology.

Seamlessly integrated with the pure architectural lines of a building

Front view of Eaton's slim, modern Planete 400 emergency safety light
Perfect integration with the recessed-mounting trim
Side view of Eaton's slim, modern Planete 400 Disc emergency safety light with recessed trim
Aesthetic luminaire with a slender design

Paint Customization

Perfect integration of self-contained into buildings' architecture is always a challenge.

Eaton helps you meet this challenge with a range of painted luminaires housing and accessories available in 3 core colours. Others available on request.

  • Colored self-contained emergency lighting luminaires
  • Colored recessed bases
  • Specific integrating or fastening systems