Self-contained
Planete 400 Tube - Self-contained safety luminaire
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Planete 400 Tube - Self-contained safety luminaire

The Planete 400 Tube is a maintained safety luminaire designed on a tubular housing concept. It fits with mains lighting design tendencies and is well appreciated for its robustness and sealing.

This polycarbonate and stainless steel housing offers an IP66/68 and a shock protection.

This 10 years lifetime range has benefited from an eco-design in order to meet the latest environmental standards. The use of LEDs, long life components, automatic testing and monitoring devices (CGLine+) significantly reduce the operating and maintenance costs of the installation.

Pure design
Robust housing for harsh environement or architectural use
Long lasting
No replacement of spareparts needed for 10 years
Latest technology
Automatic testing and monitoring with CGLine+

Features

  • 400lm light output
  • 1h duration
  • Opal back face: invisible electronics and connections
  • CGLine+ technology
  • Robust luminaire IP66/68 and IK10
  • Suitable for architectural or industrial environments
  • Eco-friendly, low consumption

High degree of protection from water, dust and impacts

Polycarbonate tube body, stainless steel hubcap and its sealed design help to make the Planete 400 Tube IP66/68 and IK10 rated. It is particularly suitable for factories, warehouses, underground car parks, workshops, tunnels and building with industrial designs.

Simply the most flexible, reliable monitoring for peace of mind

The Planete 400 Tube can be reliably and efficiently monitored thanks to CGLine+ technology.
How to buy from Eaton