Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Ratings

Basic Insulation Level (BIL) 95-200 kV
System Voltage 2.4-34.5 kV
Capacitor Unit kvar 50-600
Bank kvar 150-7200

Standards

IEEE Standards 

Std. 18

Std. 1036

C57.12.31

C57.12.29 

IEC Standards 60871-1
CSA CAN/CSA-C871-1

Enclosures

Bank frame

6061-T6 alumuinum

Galvanized steel (optional)

Standard unit configurations 3, 6, 9, 12 (optional)
Installation features

Free-standing frame

Lifting provisions

Integrated safety features

Transformer support, additional bracing optional

Systems

Wire configuration

Grounded-wye

Ungrounded-wye

Delta

Switch options

Edison capacitor switch (vacuum w/solid dielectric)

NR/NRV switch (oil)

Fixed

Control options

CBC-8000 capacitor control

Valquest Zero Voltage Closing (Edison capacitor switch required)

None