Select your location

Fuses and fuse holders
Bussmann series low voltage NH fuse bases and NH gear
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Bussmann series low voltage NH fuse bases and NH gear

Eaton's Bussmann series NH fuse bases and gear are specifically designed to be used with NH fuses in a wide range of applications. NH gear is extremely compact in size and safe with all energized parts being fully protected against accidental contacts. The NH  bases and gear  come with a full range of accessories i.e. microswitches and additional shrouding<br>

Eaton Bussmann NH bases and NH gear
Sizes
000 to 4
Compliant
to IEC 60269
Rated voltage
690 V a.c.

Full load break rated

Eaton's Bussmann series low voltage NH switch-disconnectors are rated for on-load switching up to their maximum current rating, enabling safe isolation of the application.

Full range of accessories available

Eaton's Bussmann series low voltage NH bases and NH gear come with a full range of accessories: from IP20 protection kit, to extraction handle to microswitches.

How to buy from Eaton