Eaton's Bussmann series oil tight medium voltage fuses are designed for use in oil filled switchgear. They are suitable for primary side transformer protection and oil filled switch combination unit. This type of fuses was pioneered in the UK. Eaton has been in continuous manufacture for almost 40 years being by far one of the most widely used device of its kind in the world. Over 1 million of Eaton's Bussmann series oil tight medium voltage fuses have been put in service.
Cool running, low watts loss and low power dissipation
Silver elements
100% X-ray
Triple seal design
Eaton's Bussmann series Medium voltage Oil fuses are specifically designed for oil submerged applications with a unique triple seal to prevent oil ingress for long service life and reliable protection.
Dedicated team of fuse application engineers
Our team of specialist fuses field applications engineers will do its upmost to help you select the correct fuse for your application, ensuring your application is protection by the best fuse protection available.
Como líderes en protección de circuitos, hemos ampliado nuestra línea de media tensión con fusibles limitadores de corriente Rango E, Rango R y PT. Ahora la línea de media tensión incluye fusibles para prácticamente cada aplicación en media tensión.