Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

DILDC contactors for DC switching

Built to last, Eaton’s Moeller series DILDC contactors for DC applications will save you both time and money. They are designed for current ranges of 300 A and 600 A, respectively. The DILDC devices are capable of a higher number of electrical switching operations and thus have a longer lifespan compared to similar devices. This makes the DILDC contactors a maintenance-free and reliable component in any machine and system.

eaton-moeller-series-DILDC-contacots-for-DC-application-300-A-and-600-A_750px X 750px.jpg
Suitable for global use:
UL, CSA, CCC, GL, DNV
Efficient:
up to 150,000 electrical switching operations
Temperature range:
-40°C to +70°C

Core features

  • With up to 150,000 electrical switching operations, the DILDC contactors have a lifespan that is six times longer than that of comparable devices
  • Low wear of the switching contacts due to the very short arcing time
  • Switching the devices on and off is simple: either using a conventional design or by means of a programmable logic controller (PLC)
  • The opening and closing times of the main contacts are very short
  • Compact size
  • Wide operating voltage range from 110 V to 250 V AC, and from 110 V to 350 V DC
  • Simple handling through bidirectional switching (polarity-independent)

Maintenance-free + reliable = cost-efficient!

With up to 150,000 electrical switching operations and a service life that is six times longer than that of comparable devices, the DILDC contactors will be a reliable and maintenance-free component in your machine and system.

An end-to-end concept - Versatile applications

The DILDC contactors are highly versatile and can be used in various applications: Solar power, Rail transport, Marine & offshore, Energy storage, Automotive infrastructure, DC networks

The Eaton Moeller series - a 100-year legacy

With over 100 years of experience in starting, controlling and protecting motors, the Eaton Moeller series offers you a proven product portfolio that will help you use energy more reliably, efficiently, safely and sustainably.
How to buy from Eaton