Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

PSG power supplies

The PSG power supplies are the ideal solution for 24 V DC applications. The finger-safe IP20 connection terminals make the devices especially safe, their short-circuit and overload capability ensures reliable power supply, and their compact housing enables space and cost savings for your application. 

 
eaton-power-supplies-psg-1phase_3phase_1000x1000.jpg
Powerful performance:
150 % power boost for up to 5 seconds
Finger-safe:
IP20 terminals
Maximum flexibility:
suitable for operating temperatures from -25 °C to +80 °C

Core features

  • Adjustable output voltage range for optimized adaptation to your application
  • Short-circuit and overload protection to ensure reliable power supply
  • Aluminum and plastic housings
  • NEC Class II power supply
  • DC LED display 
 

Reliable power supply

With output currents from 1 A to 40 A, the 1-phase and 3-phase PSG devices can supply machines and systems with both low and high power requirements. In addition to the wide-range inputs and approvals for global use, the devices stand out for their high degree of efficiency and wide temperature range. The finger-safe IP20 terminals, which in the case of 1-phase devices can simply be plugged in, make the PSG power supplies the perfect solution for 24 V DC applications.

Eaton’s Moeller series — a 100-year legacy

With over 100 years of experience in starting, controlling and protecting motors, Eaton’s Moeller series offers you a proven product portfolio that will help you use energy more reliably, efficiently, safely and sustainably.
How to buy from Eaton