Download document () of 20

001924
Model code: DV150-250-CI

Eaton xEnergy Safety Ci LV systems LV switchgear. Cover fasteners for CI enclosure long

General specifications

Product Name
Eaton xEnergy Safety Ci LV systems LV switchgear
Catalog Number
001924
EAN
4015080019244
Product Length/Depth
150 mm
Product Height
50 mm
Product Width
50 mm
Product Weight
0.1 kg
Compliances
RoHS conform
Model Code
DV150-250-CI

Product specifications

Used with
CI43: 4 off
CI44: 4 off
CI23: 4 off
CI48: 6 off
CI45: 4 off
Accessory for basic enclosures
xEnergy Safety Ci
Basic enclosures
Type
  • Accessory for basic enclosures
  • Basic enclosures
  • xEnergy Safety Ci
Accessory/spare part type
Cover fasteners for Ci enclosures
Functions
Cover fasteners for Ci enclosures
Unit type
Modular system
Material
Plastic
Model
Snap mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.