Download document () of 20

100LR85

Eaton Bussmann series low voltage british standard fuse, 100A, AC 415 V, system C type II, 30 x 57 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
100LR85
EAN
5027590427807
Product Length/Depth
57 mm
Product Height
30.2 mm
Product Width
30.2 mm
Product Weight
101 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS
IEC 60269

Electrical data

Amperage Rating
100 A
Voltage rating
415 V
Voltage type
AC
Breaking capacity
33 kA
Class
Class gG/gL

Product specifications

Fuse type
LR85
Construction
BS system C type II

Export product specification