Download document () of 20

112146
Model code: Z-DIII/PS-50A

Eaton Distribution parts, Gauge screw, DIII E33, 50A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
112146
EAN
4015081117048
Product Length/Depth
30 mm
Product Height
17 mm
Product Width
30 mm
Product Weight
0.022 kg
Compliances
RoHS conform
Model Code
Z-DIII/PS-50A

Product specifications

Used with
Accessory
Fuse bases
Gauge screw
Amperage Rating
50 A
Frame
DIII
Color
White
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Functions
Accessory
Fuse cartridge
DIII, E33
Rated operation current (Ie)
50 A
Type
  • Accessory
  • Fuse bases
  • Gauge screw

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.