Download document () of 20

125NC

Eaton Bussmann series high speed traction fuse, 125A, None, Fuse, Class C gL/gG

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
125NC
EAN
5027590031172
UPC
051712830553
Product Length/Depth
198.4 mm
Product Height
40 mm
Product Width
50 mm
Product Weight
440 g
Compliances
Contact factory

Product specifications

Amperage Rating
125 A
Breaking capacity
100 kA
Voltage type
DC
Utilization category
gG (cable protection/equipment protection)
Release characteristic
Other
Fuse indicator
None
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Rated switching capacity
100 A
Class
Class C gL/gG
Watt losses
20 W
Fuse shape
Center bolted tags
Mounting dimension
M10
Center-to-center distance of connections
171 mm
Current type
DC
Rated voltage DC
750 V
Color
None
Interrupt rating
100 kAIC
Construction size
Other
Material
Ceramic
Packaging type
Standard
Voltage rating
750 V
Type
Fuse
Application
traction
Fuse system (according to IEC 60269)
Other

Export product specification