Download document () of 20

126045
Model code: CWIZ-01/04

Eaton Moeller series xComfort - Wireless switches. Rocker, 1-way, Anthracite

General specifications

Product Name
Eaton Moeller series xComfort rocker
Catalog Number
126045
EAN
4015081236329
Product Length/Depth
55 mm
Product Height
7 mm
Product Width
55 mm
Product Weight
6.78 g
Compliances
RoHS conform
Model Code
CWIZ-01/04

Product specifications

Used with
55 mm (Universal) pushbutton
Features
Halogen free
Surface finishing
Matt
Surface protection
Untreated
Material quality
Thermoplastic
Color
Anthracite
Material
Plastic
Fastening type
Engage (snap)
Degree of protection
IK00
IP20
Model
Single rocker
Imprint/indication
None
Bus system product type
Rocker
Utilization
Switch/push button
Number of gangs (rocker)
1
RAL-number (Akin)
7016

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.