Download document () of 20

126934
Model code: XNFRS-M12X40-8

Eaton xEnergy Main LV systems LV switchgear, Saucer head screw, M12x40, 8.8

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
126934
EAN
4015081245024
Product Length/Depth
46 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.052 kg
Compliances
RoHS conform
Model Code
XNFRS-M12X40-8

Delivery program

Accessory/spare part type
Fastening parts/-set
Accessory

Technical Data - Mechanical

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.