Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Profile terminal 81x42 mm
| Product Name |
Eaton xEffect SASY 60i busbar terminal
|
| Catalog Number |
138367
|
| EAN |
4015081351473
|
| Product Length/Depth |
118 mm
|
| Product Height |
45 mm
|
| Product Width |
112 mm
|
| Product Weight |
1.011 kg
|
| Compliances |
RoHS conform
|
| Model Code |
AKP1600
|
| Used with |
Double T profile
185 mm system 60 mm system Connection |
| Special features |
|
| Type |
|
| Width clamp |
112 mm
|
| Busbar thickness - max |
40 mm
|
| Busbar thickness - min |
40 mm
|
| Busbar width - max |
30 mm
|
| Busbar width - min |
30 mm
|
| Conductor cross section - max |
1600 mm²
|
| Rated operational current (Ie) - max |
2500 A
|
| Functions |
Profile terminal
Connections |
| Rated operation current (Ie) |
2500 A
|
| Suitable for |
Strip conductor connection
T-rail |
| Rated operational current |
2500 A
|
| Terminal capacity (conductor) |
20 mm - 42 mm (81x)
1600 mm² (Cu band) |