Download document () of 20

143391
Model code: XLST5854

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, closed, for WxD = 850 x 400mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143391
EAN
4015081400553
Product Length/Depth
760 mm
Product Height
15 mm
Product Width
285 mm
Product Weight
4 kg
Compliances
RoHS conform
Model Code
XLST5854

Delivery program

Color
Gray

Technical Data - Mechanical

Surface finishing
Powder coating
Material
Steel
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
850 mm

Additional information

RAL-number
7035
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.