Download document () of 20

151712
Model code: XAP011110-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Plinth, HxWxD=100x1100x200mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151712
Product Length/Depth
950 mm
Product Height
110 mm
Product Width
230 mm
Product Weight
13.5 kg
Compliances
RoHS conform
Model Code
XAP011110-SOND-RAL*

Delivery program

Model
Base complete
Color
Other

Technical Data - Mechanical

Material
Steel
Load capacity - max
0 kg
Suitable for enclosure building length/depth
1000 mm
Suitable for enclosure building width
1100 mm
Impact strength
IK10

Additional information

RAL-number
7035

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.