Download document () of 20
We make what matters work*

170M5245
Model code: FUSE 550A 1250V 2KN/110 AR CU

Fuse-link, high speed, 550 A, AC 1250 V, size 2, 61 x 77 x 138 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5245
EAN
5027590456371
UPC
051712260695
Product Length/Depth
284 mm
Product Height
67 mm
Product Width
175 mm
Product Weight
971.333 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 550A 1250V 2KN/110 AR CU

Product specifications

Amperage Rating
550 A
Breaking capacity
100 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Rated voltage AC
1250 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
370000 at 1000 V, 495000 at 1250 V
Watt losses
100 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
62000
Color
None
Interrupt rating
100 kAIC
Construction size
2
Packaging type
Standard
Voltage rating
1250 V (IEC), 1300 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
KN/110 Type K Indicator for Micro
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification