Download document () of 20

173106
Model code: XTPZBAVP-H250W1000

Eaton xEnergy Main LV systems LV switchgear. Vertical separation, busbar, H=250mm, W=1000mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173106
EAN
4015081696925
Product Length/Depth
173 mm
Product Height
207 mm
Product Width
915 mm
Product Weight
3.974 kg
Compliances
RoHS conform
Model Code
XTPZBAVP-H250W1000

Delivery program

Color
Stainless steel

Technical Data - Mechanical

Surface finishing
Galvanized
Material
Steel
Number of height units
0
Construction type
Individual part
Modular spacing
12.5 mm
Suitable for enclosure building length/depth
173 mm
Suitable for enclosure building width
915 mm

Additional information

Suitable for
Internal separation form 3a
Internal separation form 2a
Internal separation form 4a
Internal separation form 2b
Internal separation form 3b
Internal separation form 4b
RAL-number
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.