Download document () of 20

178918
Model code: MIP4-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Microperforated mounting plate for 4-row flush-mounting (hollow-wall) compact distribution boards

General specifications

Product Name
Eaton xComfort KLV mounting plate
Catalog Number
178918
EAN
4015081742356
Product Length/Depth
8.5 mm
Product Height
355 mm
Product Width
250 mm
Product Weight
0.88 kg
Compliances
RoHS conform
Model Code
MIP4-KLV

Delivery program

Type
KLV Accessories KLV multimedia Spare parts
Accessory/spare part type
Other
Spare part

Additional information

Functions
Spare part
Additional equipment
Used with
Microperforated mounting plate
Spare parts
KLV Accessories
KLV multimedia
Accessory consideration

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.