Select your location

xPole Combined RCD/MCB Device PKN4, 1+N-pole
236797
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Moeller series xPole - PKN4 RCBO - residual-current circuit breaker with overcurrent protection
Catalog Number
236797
Product Length/Depth
80 MM
Product Height
73 MM
Product Width
35 MM
Product Weight
.203 KG

Product specifications

Rated operational current for specified heat dissipation (In)
2 A
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
Current limiting class
3
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
Rated short-circuit breaking capacity (EN 60947-2)
0 KA
Frequency rating
50 Hz
10.8 Connections for external conductors
Is the panel builder's responsibility.
Number of poles (total)
2
Fault current rating
.01 A
Heat dissipation per pole, current-dependent
0 W
Built-in depth
69.5 MM
Features
Concurrently switching N-neutral
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
Number of poles
Single-pole + N
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
Equipment heat dissipation, current-dependent
1.5 W
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Static heat dissipation, non-current-dependent
0 W
Application
Switchgear for residential and commercial applications
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
Voltage type
AC
Number of poles (protected)
1
Leakage current type
A
Operating ambient temperature - min
-25 C
Heat dissipation capacity
0 W
Release characteristic
C
Width in number of modular spacings
2
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
Operating ambient temperature - max
40 C
Voltage rating
230 V
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
Degree of protection
IP20
Overvoltage category
III
Pollution degree
2
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
Basic function
Combined RCD/MCB devices
Rated current
2 A
Type
RCBO
Surge current capacity
.25 KA
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.7 Inscriptions
Meets the product standard's requirements.
Support from Eaton