Fuse accessory, Fuse-holder, low voltage, 20 A, AC 690 V, BS88/A1, 1P, BS, black, fuse-link NITD
| Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
| Catalog Number |
CM20F
|
| EAN |
5027590497428
|
| UPC |
051712839525
|
| Product Length/Depth |
60 mm
|
| Product Height |
93.7 mm
|
| Product Width |
25.4 mm
|
| Product Weight |
134.5 g
|
| Compliances |
CE
RoHS Compliant |
| Certifications |
BS88
|
| Model Code |
CAMASTER ADAPTABLE TO FB/BB 20A 660V
|
| Amperage Rating |
20 A
|
| Voltage rating at AC |
690 V a.c.
|
| Model |
Camaster
|
| Connection |
Front Connected
|
| Number of poles |
Single-pole
|
| Fuse type |
NITD
NIT |