Download document () of 20

DMSW1332STAA

Eaton Tripp Lite series slat wall system, Monitor Mount for Slat Wall System, 13" to 32" Displays, TAA

General specifications

Product Name
Eaton Tripp Lite series slat wall system
Catalog Number
DMSW1332STAA
UPC
037332286475
Product Length/Depth
3.8 in
Product Height
6.3 in
Product Width
3.9 in
Product Weight
2.5 lb
Compliances
RoHS
TAA Compliant

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Tilt
Swivel
Full motion / rotate
Swivel; Tilt
Full Motion/Rotate
Color
Silver
VESA Pattern
75x75
100x100
Screen size
13-32 Inch
Maximum Weight Capacity
22 lb
Min/Max Arm Extension
5.51
Degrees of Motion
360 degree rotate, 180 tilt
Material
Aluminum
Product Features
TAA Compliant
Tools Necessary
Height Adjustable
Assembly Required
Product Highlights
Requires installation of Slat Rail with Posts (DMSWKITTAA, sold separately)
Stylish aluminum construction blends into any decor and supports up to 22 lb.
-15° to +15° tilt, -90° to +90° swivel and 360° rotation help you find the perfect angle
TV mount for slat walls adjusts viewing angle easily with just a single touch
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Mounting Location
Desktop

Export product specification