Download document () of 20

EVMIF132A
Model code: PDU G4 MI 0U 309 32A 1P 12xC13,12xC39

Eaton Metered Input G4 Rack PDU, 0U, 39U, IEC-60309 input, 3m cord, 1ph, 7.4kW, 32A, 200-240V, 24 outlets (12)C13, (12)C39

General specifications

Product Name
Eaton Rack PDU G4
Catalog Number
EVMIF132A
EAN
3553340697173
UPC
786689801359
Product Length/Depth
1730 mm
Product Height
53 mm
Product Width
52 mm
Product Weight
3.8 kg
Compliances
CB
LVD Directive
RoHS Directive
WEEE Directive
Packaging Directive
EMC Directive
Certifications
IEC 62368-1
EN IEC 63000
CISPR 35/EN 55035
CE
EAC
UKCA
Cm
Ukr
IEC/EN 61000-6-2
IEC/EN 61000-6-4
IEC 61000-3-11
IEC 61000-3-12
Model Code
PDU G4 MI 0U 309 32A 1P 12xC13,12xC39

Additional specifications

Operating Temperature
0° to 60°C (32° to 140°F)
Accessories
  • Rack PDU
  • Rack mounting accessories
  • Quickstart guide
  • Safety Instructions
Material
Aluminium
Color
Black

Electrical input

Input connection
IEC-60309 32A 1Ph
Wattage
7.4 kW max
Amperage Rating
32 A
Input voltage
200-240V
Phase
Single-phase
Circuit breaker
(2) single-pole
Frequency rating
50/60 Hz
Cord length
3m

Electrical output

Outlets
(12) C13, (12) C39
Number of Outputs C13
12
Number of Outputs C19
12
Number of outputs (other)
12
Number of outlets with earth pin
24

Technology & communications

Type
Metered input Rack PDU
Outlet control
No
Special features
  • Remote Site Management
  • Versatile C39 outlet supports C14 or C20 power cord plug
  • High retention outlets designed to securely fit standard power cords and support P-Lock power cords
  • Cybersecurity standards UL 2900-1 and IEC 62443-4-2
  • Hot-Swap network control module
  • Network Cascading, connect up to 32 PDUs via network loop
  • Power sharing between two network modules PDUs ensures constant access to PDU data & sensors
  • 1% IEC Class 1 billing grade measurement accurancy
  • Gigabit network card with 2x Gb ports
  • Support protocols RestAPI, Modbus TCP, SNMP, LDAP, HTTPS
  • Optional sensor Temperature/Humidity
Ethernet interface
Yes
Serial interface
Yes
SNMP
Yes
Mass configuration
Yes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.