Download document () of 20

FWA-800A

Eaton Bussmann series FWA high speed fuse, 500 Vac/dc (35-800A only), 800A, 200 kAIC Vac (70-1000A), 20 kAIC at 150 Vdc (70-800A), 100 kAIC at 80 Vdc (70-1000A), None, High speed fuse, Blade end X blade end, Stud

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWA-800A
EAN
5027590020589
UPC
051712795456
Product Length/Depth
25.4 mm
Product Height
25.4 mm
Product Width
89 mm
Product Weight
191 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized

Product specifications

Amperage Rating
800 A
Breaking capacity
200 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 A
Rated voltage AC
150 V
Rated voltage DC
150 V
Mounting dimension
M10
Center-to-center distance of connections
57.1 mm
Current type
AC/DC
Class
Class aR
Clearing (I2T)
280000
Watt losses
58 W
Fuse shape
Cylindrical, center bolted tags
Pre arc (I2T)
92000
Color
None
Interrupt rating
200 kAIC Vac (70-1000 A)
100 kAIC at 80 Vdc (70-1000 A)
20 kAIC at 150 Vdc (70-800 A)
100 kAIC at 80 Vdc
20 kAIC at 150 Vdc
200 kAIC at 150 Vac
Connection
Blade end x blade end
Construction size
Other
Mounting method
Stud
Packaging type
Standard
Voltage rating
200 V
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.