Eaton Bussmann series low voltage british standard fuse, 20A, AC 440 V, V88/A1, 14 x 56 mm, gM, 20M32
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
NIT20M32
|
| EAN |
5027590503969
|
| UPC |
051712484855
|
| Product Length/Depth |
56 mm
|
| Product Height |
15 mm
|
| Product Width |
15 mm
|
| Product Weight |
15.9 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
BS88
IEC 60269 EAC |
| Amperage Rating |
32 A
|
| Voltage rating |
440 V
|
| Voltage type |
AC
|
| Breaking capacity |
80 kA
|
| Class |
Class gM
|
| Suitable for |
CM32FC Camaster fuse holder
RS20 Red spot fuse holder |
| Fuse type |
NIT
|
| Fitted with: |
Offset bolted tags
|
| Construction |
BS88/A1
|