Download document () of 20

SMS12GE63

Flame retardant right boardmount receptacle with male PCB contacts; SMS12GE63

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS12GE63
Product Length/Depth
29.5 mm
Product Height
17.2 mm
Product Width
35.2 mm
Product Weight
4.8 g

Product specifications

Environmental conditions
RoHS
Fire & Smoke
Flammability rating UL94 V0
REACH
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
PCB
Coupling type
Push-Pull
Degree of protection
IP40
Layout
12
Shell material
Plastic
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Front Mount Panel
Number Of Contacts
12
Number of cavity #16
12

Export product specification