Eaton Bussmann series low voltage british standard fuse, 560A, AC 660 V, DC 450 V, V88/C2, 74 x 210 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
TTM560
|
| EAN |
5996516026700
|
| Product Length/Depth |
210 mm
|
| Product Height |
75 mm
|
| Product Width |
75 mm
|
| Product Weight |
1080 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
BS88
IEC 60269 EAC |
| Amperage Rating |
560 A
|
| Voltage rating |
660 V
|
| Voltage type |
AC/DC
|
| Breaking capacity |
80 kA
|
| Class |
Class gG/gL
|
| Fuse type |
TTM
|
| Fitted with: |
Centre bolted tags
|
| Construction |
BS88/C2
|