문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*
Aerospace fuel pumps

Engine feed boost pump

Eaton offers the commercial industry’s largest pump portfolio for widebody aircraft, including boost pumps used in all industry segments. Pumps are available in all installation types: cartridge/canister, in tank, inline, and input power AC and fixed and variable frequency DC. Designs also can incorporate controllers attached to the pump or remote. Pump variants are fitted on commercial and military aircraft.

Flow
= 7,000 – 130,000 lb/h
Pressure
= 8 - 30 PSID

핵심 기능

  • Various input power available: Fixed and variable frequency AC: 115, 230 VAC, DC: 28, 270 VDC
  • Controller options available
  • Can operate in inverted flight and negative G condition
  • Can be 25.981 compliant
  • Used on composite tanks and aircraft
사양
다운로드 링크
X
Download Close