지식 검색
문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*
Boxes and covers

4-Inch Steel Square Outlet Boxes, Covers, Extension Rings

Eaton’s Crouse-Hinds Division has assembled one of the most complete outlet box product lines in the business.  We’ve been leading in quality and selection for decades and throughout the Crouse-Hinds series steel outlet box offering, you will find innovative products and solutions that save labor, cut material costs and increase productivity.

Our 4" steel square outlet boxes, covers and extension rings are for use with conduit and are ideal for exposed work applications.  The boxes provide an easy method for the installation of electrical devices (switches, receptacles, fans, lights, etc.).

The boxes are also available in red for fire alarm applications.

Certifications and compliances

  • UL Listed

Design features

  • Raised ground screw location in the welded boxes saves time in installation
  • Available with pre-installed ground screws and pigtails for increased labor savings
  • Knockouts are suitable for use without a bonding jumper in circuits above or below 250 volts
  • Available in two depths for differing cubic capacity requirements
  • Welded or drawn construction to match customer preference
  • Extensive bracket and cover offering to meet various customer applications and needs

Drawings and design support - boxes

사양

차이점 강조
차이점만 표시
빈 기능 숨기기