지식 검색
문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*
AFCI, GFCI, AF/GF

GFSX and GFS Explosionproof Ground Fault Circuit Interrupters

New GFSX series available with NEMA 4X protection for Class I, Division 2 hazardous areas.

GFS and GFSX ground fault circuit interrupters are used in Class I and Class II hazardous locations with portable electrical equipment such as tools, lighting systems, compressors and similar devices for personnel protection.

GFS/GFSX GFCIs are used in branch circuits of 15 to 20 amperes at 125 volts AC in conjunction with Crouse-Hinds series ENR/ENRX or CPS receptacles.

Certifications and compliances

GFS1:

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Division 1, Groups E, F, G
  • Class II, Division 2, Groups F, G
  • Class III
  • ANSI/UL standards: UL943, UL1203
  • NEMA/EEMAC 3, 7CD, 9EFG, 12
  • CSA standard: C22.2 Nos. 30, 144

GFS1 M4:

  • Class I, Groups B*, C, D
  • Class II, Groups E, F, G
  • Class III
  • NEMA/EEMAC 3, 7CD, 9EFG, 12
  • CSA standard: C22.2 Nos. 25, 30, 144

*When mounted on EDS series single-gang boxes.

 

Design features

  • Factory sealed chamber encloses the ground fault circuit interrupter (GFCI) and its potentially arcing components in an enclosure with explosionproof ground joints; no additional sealing is required when proper body is used
  • GFCI protects personnel against possible injury due to unwanted ground faults; meets requirements for personnel protection as defined in the National Electrical Code
  • GFCI is feed through type to serve several receptacles
  • Decentralized GFCI protection on branch circuits permits immediate identification of circuit where a ground fault is occurring; does not interrupt power on total branch circuit if tripped or when periodically tested; significantly reduces incidence of nuisance tripping; provides for use of 125 VAC portable lighting even when working on metal floors or catwalks
  • Can be installed on any Eaton's Crouse-Hinds series single- or multi-gang EDS or EDSC device box

Standard materials

  • Cover – sand cast copper-free aluminum
  • Sealing well – die cast copper-free aluminum
  • Pushbuttons and guards – stainless steel
  • Shaft seals – neoprene
  • Interior body – polycarbonate
  • Interior contacts – brass
사양

차이점 강조
차이점만 표시
빈 기능 숨기기