문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*
중단됨

160455
모델 코드: PIFT2L345BC401BMC

Eaton Distribution parts. Fuse switch disconnector, 3p, NH2, AC22, 45BC401BMC

일반 규범

Product Name
Eaton Distribution parts
Catalog Number
160455
Model Code
PIFT2L345BC401BMC
EAN
4015081569854
Product Length/Depth
590 mm
Product Height
149.5 mm
Product Width
280 mm
Product Weight
14.684 kg
Compliances
RoHS conform

제품 사양

Features
Motor drive optional
Fitted with:
Connectors
Error protection
Rated operational power at AC-23A, 400 V, 50 Hz
0 kW
Rated permanent current (Iu)
400 A
Rated uninterrupted current (Iu)
400 A
Conditioned rated short-circuit current Iq
55 kA
With error protection
Yes
Number of poles
Three-pole
Rated operation power at AC-23, 400 V
0 kW
Rated short-time withstand current (Icw)
0 kA
Electrical connection type of main circuit
Screw connection
Actuator position
Front side
Actuator type
Long turning handle
Suitable for
Front mounting
Rated conditional short-circuit current (Iq)
55 kA
Suitable for fuses
NH2
Cable entry type
Side
Degree of protection (front side)
IP40
Power rating at AC-23, 400 V
0 kW
Rated operating voltage (Ue) at AC - max
690 V

제품 사양 내보내기