문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*

580002FULL-0001X

Eaton, Alarms & signalling devices, Fulleon, Squashni base sounder, White housing, Dial volume control, No cover, Fixed Tone 3 (SQ/03/W SQUASHNI WT TONE 3)

일반 규범

Product Name
Eaton Squashni Base sounder
Catalog Number
580002FULL-0001X
EAN
8714112032812
Product Length/Depth
27 mm
Product Height
113 mm
Product Width
113 mm
Product Weight
0.187 kg
Certifications
Not Applicable

제품 사양

Number of tones
2
Color housing
White
Material housing
Plastic
Sound output
93 dB
Nominal voltage
24 V
Type of current
DC
Electricity consumption
0.018 A
Addressing mode
Hard addressing
Alarm current
32 mA
Construction material
ABS/FR
EN Certified Tones
6
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Standby current
0
System topology
Conventional (Non-Addressable)
Tones
32
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP21
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
Cable entry
Rear
System wiring
0.28 - 2.5 mm

제품 사양 내보내기