문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*

8210119FULL-0001

Eaton Alarms & signalling devices, Fulleon, ROLP Solista Maxi LED sounder beacon, Red lens, Shallow red base (ROLPX/SB/RL/R/S MAXI)

일반 규범

Product Name
Eaton RoLP Solista and Maxi
Catalog Number
8210119FULL-0001
EAN
4015081803217
Product Length/Depth
110 mm
Product Height
93 mm
Product Width
93 mm
Product Weight
0.3 kg
Certifications
EN 54-3:2001

제품 사양

Nominal voltage - max
28 V
Nominal voltage - min
9 V
Type of current
DC
Electricity consumption
0.043 A
Power
1.032 W
Lens color
Red
Lamp type
LED
Sound output
106 dB
Type of optical signal
Flash light
Type of acoustic signal device
Siren
Type of acoustic signal
Pulse tone/continuous tone
Mounting Method
Surface mounting
Color housing
Red
Frequency sound signal - max
2.85 Kilo Hertz
Frequency sound signal - min
0.3 Kilo Hertz
Addressing mode
Hard addressing
Alarm current - max
45 mA
Alarm current - min
12 mA
Construction material
ABS/FR
EN Certified Tones
6
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Standby current
0
System typology
Conventional (Non-addressable)
Tones
32
Voice tones
No
Product branding
Eaton
Degree of protection
IP21
IP54
Suitable for
Wall Mounting
Ceiling Mounting
Cable entry
Rear
Light color
Red
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
System wiring
0.28 - 2.5 mm

제품 사양 내보내기