문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*

PDG22M0080TFFK

Eaton Power Defense molded case circuit breaker, Globally Rated, Frame 2, Two Pole, 80A, 65kA/480V, T-M (Fxd-Fxd) TU, Standard Terminals Line Only (PDG2X2T100)

일반 규범

Product Name
Eaton Power Defense molded case circuit breaker
Catalog Number
PDG22M0080TFFK
UPC
786679892015
Product Length/Depth
88.9 mm
Product Height
152.4 mm
Product Width
69.9 mm
Product Weight
2.041 kg
Compliances
RoHS Compliant
Certifications
CCC Marked
IEC 60947-2
CSA
UL 489

제품 사양

Amperage Rating
80 A
Voltage rating
600 Vac
Trip Type
T298
Circuit breaker type
PD2 Global
Circuit breaker frame type
Complete breaker
Terminals
Standard Terminals Line Only
Frame
2
Class
Class A
Interrupt rating
65 kAIC at 480 Vac
Rated operation voltage (Ue) at AC - max
600
Switch off technique
Thermomagnetic
Voltage rating - max
600 V
Interrupt rating range
30/25 kAIC Icu/ 15/13 kAIC Ics @525V South Africa (IEC)
50 kAIC Icu/ 40 kAIC Ics/ 105 kAIC Icm @440V (IEC)
70 kAIC Icu/ 53 kAIC Ics/ 154 kAIC Icm @380-415V (IEC)
65 kAIC @480V (UL)
22 kAIC Icu @125 Vdc
10 kAIC Icu/ 5 kAIC Ics/ 21 kAIC Icm @690V (IEC)
35 kAIC @600V (UL/CSA)
50 kAIC Icu/ 30 kAIC Ics/ 105 kAIC Icm @480V Brazil (IEC)
100 kAIC Icu/ 100 kAIC Ics/ 220 kAIC Icm @240V (IEC)
22 kAIC Icu @250 Vdc
100 kAIC @240V (UL)
Number of poles
Two-pole

제품 사양 내보내기

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

제품 인증

16~17자리 일련 번호를 입력하세요
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
참고: ZIP 다운로드에 파일이 없는 경우 해당 파일 형식은 대량 다운로드에서 지원되지 않습니다.