Informacijos paieška
Atsisiųsti dokumentą () iš 20
Užtikriname, kad tai, kas svarbu, veiktų*
Surenkami paskirstymo skydai

xEnergy Light

xEnergy Light power distribution and controlgear enclosures accommodate switchgear up to 1600 A. Housing made of sheet steel protects against both damaging influences and electric shocks caused by touching live parts.

The side-by-side mountable xEnergy Light can be easily transformed into a control enclosure for industrial purposes or into an energy distributor for functional buildings according to your requirements. The xEnergy Light has easy mounting, is stable and quick to disassemble, and is available in more than 55 different dimensions.

Rated current
up to 1600A
Short-time current
up to 65 kA – 1s
Flexible design
55 different dimensions

Pagrindinės savybės

  • Available in heights of 1400 to 2000 mm, widths of 425 to 1350 mm, and depths of 300 to 800 mm
  • Stable, side-by-side mountable distributor made of sheet steel that is also suited for stand-alone installation
  • Offers protection degrees of IP31, IP42 or IP55
  • Abrasion-proof protection against corrosion through paint finish using a powder coating RAL 7035
  • Complies with the IEC/EN 62208 and EN 60529 standards, as well as with IEC 60439-1/-3 and IEC 61439-1/-2
  • Features include door arresting set, door contact switch with brackets, control cabinet lamps, and diverse locking systems

The xEnergy Light Product Family

Main Distribution Board

eaton_xenergy_light_vt15819.jpg
  • Incoming supplies, outgoers and couplings with circuit breakers
  • Outgoers with SL fuse switch disconnectors up to 630 A
  • Incoming supply system for drill-free cable connection
  • Internal separation up to form 4b type 2 and 6
  • Cable connection from the top or bottom

Sub-Distribution Board

eaton_xenergy_light_vt24810.jpg
  • Installation systems Profi+ and EP
  • Fitting modules for NZM, NH- fuse load disconnector switches and strips, for screw fuse bases, devices for modular installation and individual devices

Control Distribution Board

eaton_xenergy_light_vt23710.jpg
  • Control technology with Sasy 60i
  • Individual, fixed installation units on a mounting plate
  • Ventilation and air-conditioning
  • Automation technology

xEnergy Configurator

To make it as easy as possible for you to plan and design an xEnergy system, we offer you the proven xEnergy Configurator as a free planning tool.
Specifikacijos

xEnergy Configurator

To make it as easy as possible for you to plan and design an xEnergy system, we offer you the xEnergy Configurator as a free planning tool.
Atsisiųsti nuorodas
X
Download Close