Lejupielādēt dokumentu () no 20
Magnētiskie komponenti (induktori un pārveidotāji)

FPT Inductor

Eaton's FPT family power inductors feature dual conductor, two turn construction in two surface mount package options, 8.3 mm x 7.5 mm in a 5.35 mm height, and 10.5 mm x 8.8 mm in a 6 mm height. The FPT is compatible with Picor® Cool-Power® ZVS Buck and buck-boost regulator families.

Dual conductor
High Current
Compatible with Picor® Cool-Power® ZVS buck and buck-boost regulator families
Specifikācijas

Specifications

Lejupielādes saites
X
Download Close

Vai nepieciešams produktu atbalsts?

Atbalsts no Eaton

Technical support

Contact us