Zināšanu meklēšana
Lejupielādēt dokumentu () no 20
Fining

SIHA Gelatin Fine Granules

Gelatin Fine Granules fining agent is a highly pure edible gelatin for fining beverages. It is particularly suitable for the treatment of grape mashes, wines and fruit juices. It has a high positive charge that reacts intensively with negatively charged colloids in beverages, e.g. tannins and residual pectins, and is precipitated together with these.

Feature
Reduction of negatively charges colloids, tannins and residual pectins in beverages
Composition
Purified gelatin, granulate (80-110 Bloom)
Dosage
5-20 g/hl

Galvenās iezīmes

  • High positive adsorptive capacity for negatively charged tannins and residual pectins
  • Good solvent power at 110 – 130 °F (45 – 55 °C)
  • Natural, highly pure food-grade protein with high gelling potential
Specifikācijas
Application Application quantity in
lb/1,000 gal (g/hl)
Must fining  
Healthy grapes 0.42 – 0.83
(5 – 10)
Partially rotten grapes 0.83 – 1.67
(10 – 20)
Very rotten grapes, grapes   damaged by frost 0.83 – 2.50
(10 – 30)
Wine fining for tannin reduction 0.17 – 0.83
(2 – 10)
Fining of must or sweet reserves 0.42 – 1.67
(5 – 20)
Fining of fruit musts 0.42 – 1.67
(5 – 20)
Lejupielādes saites
X
Download Close