Lejupielādēt dokumentu () no 20
Support service

Power strip assembly

The PSA terminal assembly is mounted directly to the vehicle's battery allowing multiple customizable connection points. It provides the ability to change the outputs from direct connections to fused connections to regulated or metered connections and to mount the power wires where needed in tight, under-hood applications. 

Galvenās iezīmes

  • Multiple connection points 
  • Direct connect 
  • Fused connection(s) 
  • Metered connection(s) 
  • Single point connection for assembly line 
  • Jump start tab 
  • Safety jump start covers 
  • Positive or negative solutions 
  • Multiple angled connections available for wrench access 
  • Stamped connector solution 
  • Route wires in any direction 
  • Custom marked or color molding 
Specifikācijas
Specifications

Metal up to 18"

Plastic  

Assembly any size 

Lejupielādes saites
X
Download Close