Download document () of 20

1-1NBUNA2

VT fuse-link, medium voltage, 2 A, AC 1100 V, 86 x 25.4 mm, back-up, BS, IEC

General specifications

Product Name
Eaton Bussmann series medium auxiliary fuse
Catalog Number
1-1NBUNA2
UPC
051712832113
EAN
5027590427449
Product Length/Depth
86 mm
Product Height
25.4 mm
Product Width
25.4 mm
Product Weight
120 g
Certifications
BS
IEC
Global Catalog
1-1NBUNA2

Product specifications

Amperage Rating
2 A
Fuse indicator
Non Indicating
Fuse size
86 x 25.4 mm
Breaking capacity
50 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Auxiliary transformer protection
Rated frequency - max
62 Hz
Rated frequency - min
45 Hz
Release characteristic
Other
Standard
Other
Utilization Category
Other
Voltage type
AC
With striker
No
Class
Class back-up
Construction type
Bolt-on
Fuse shape
Cylindrical
Resistance
0.15 ohms
Interrupt rating
50 kAIC
Construction size
86 x 25.4 mm
Voltage rating
1.1 kV
Type
fuse
Application
Protection of auxiliary transformers
Fuse type
NBUN

Export product specification