Download document () of 20

114765
Model code: XVTL-IC-6/18

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Mounting plate, for HxW=1800x600mm

General specifications

Product Name
Eaton xEffect xVtl mounting plate
Catalog Number
114765
Model Code
XVTL-IC-6/18
EAN
4015081141654
Product Length/Depth
1650 mm
Product Height
28 mm
Product Width
533 mm
Product Weight
12.1 kg
Compliances
RoHS conform
Global Catalog
114765

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.