Download document () of 20

115198
Model code: XVTL-BP-F-12/20

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure, Mounting frame, Profi+, fixed, for HxW=2000x1200mm

General specifications

Product Name
Eaton xEffect xVtl mounting frame
Catalog Number
115198
Model Code
XVTL-BP-F-12/20
EAN
4015081145980
Product Length/Depth
1950 mm
Product Height
120 mm
Product Width
250 mm
Product Weight
15.5 kg
Compliances
RoHS conform
Global Catalog
115198

Product specifications

Accessory/spare part type
Adapter kit
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.