Download document () of 20

116193
Model code: XVTL-R-8/18

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Rear wall, for HxW=1800x800mm

General specifications

Product Name
Eaton xEffect xVtl rear panel
Catalog Number
116193
Model Code
XVTL-R-8/18
EAN
4015081159321
Product Length/Depth
1750 mm
Product Height
25 mm
Product Width
720 mm
Product Weight
17 kg
Compliances
RoHS conform
Global Catalog
116193

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
1800 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Rear panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.