Download document () of 20

119249
Model code: BPZ-FP-600/350-BL-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW=350x600mm, blind, white

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
119249
Model Code
BPZ-FP-600/350-BL-W
EAN
4015081173860
Product Length/Depth
25 mm
Product Height
350 mm
Product Width
520 mm
Product Weight
2.625 kg
Compliances
RoHS conform
Global Catalog
119249

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building width
600 mm
Suitable for width
600 mm
Surface finishing
With powder coating
Powder coating
Cable entry type
Blind
Color
Traffic white (RAL 9016)
Material
Sheet steel
Steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification