Download document () of 20

136188
Model code: E57KM12

Eaton Moeller® series E57 Fixing bracket, Stainless steel, M12 sensors

General specifications

Product Name
Eaton Moeller® series E57 Accessory Fixing bracket
Catalog Number
136188
Model Code
E57KM12
EAN
4015081329816
Product Length/Depth
57.15 mm
Product Height
50.8 mm
Product Width
57.15 mm
Product Weight
0.07 kg
Certifications
None

Product specifications

Type
Fixing bracket
Accessory/spare part type
Support bracket
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Product category
Accessories
Material
Stainless steel

Export product specification