Download document () of 20

143394
Model code: XLST5858

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, closed, for WxD = 850 x 800mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143394
Model Code
XLST5858
EAN
4015081400584
Product Length/Depth
760 mm
Product Height
15 mm
Product Width
685 mm
Product Weight
5.1 kg
Compliances
RoHS conform
Global Catalog
143394

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
850 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.