Download document () of 20

151724
Model code: XAP021010C-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Plinth, corner section, HxWxD=200x1050x1050mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151724
Model Code
XAP021010C-SOND-RAL*
Product Length/Depth
1050 mm
Product Height
210 mm
Product Width
350 mm
Product Weight
15 kg
Compliances
RoHS conform
Global Catalog
151724

Product specifications

Color
Other
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building length/depth
1050 mm
Suitable for enclosure building width
1050 mm
Material
Steel
Model
Base complete
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.