Download document () of 20

166239
Model code: XPMMB0603

Eaton xEnergy Main LV systems LV switchgear. Partition, devices-/devices area, for W=600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
166239
Model Code
XPMMB0603
EAN
4015081627660
Product Length/Depth
510 mm
Product Height
40 mm
Product Width
254 mm
Product Weight
1.15 kg
Compliances
Contact Manufacturer
RoHS conform
Certifications
Contact Manufacturer
Global Catalog
166239

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Internal separation form 3b
Internal separation form 3a
Internal separation form 4b
Internal separation form 4a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.