Download document () of 20

170M5740

Fuse-link, high speed, 315 A, AC 1250 V, size 2, 61 x 77 x 160 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5740
UPC
051712262309
EAN
5027590458382
Product Length/Depth
161 mm
Product Height
59 mm
Product Width
76 mm
Product Weight
773 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC
UL

Electrical data

Amperage Rating
315 A
Voltage rating
1250 V
Interrupt rating
100 kAIC
Class
Class aR

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/115 Type K indicator for micro
Fuse indicator
Top fuse status indicator
Fuse size
2

Export product specification