Download document () of 20

170M6458
Model code: FUSE 500A 690V 3BKN/50 AR UC

Fuse-link, high speed, 500 A, AC 690 V, size 3, aR, IEC, UL, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6458
Model Code
FUSE 500A 690V 3BKN/50 AR UC
UPC
051712264204
EAN
5027590462358
Product Length/Depth
53 mm
Product Height
92 mm
Product Width
76 mm
Product Weight
278 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
500 A
Voltage rating
690 V (IEC), 700 V (UL)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
95000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
3

Export product specification